Single-Row Deep Groove Ball Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | ||||||||||
| d | D | B | r (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | 6800 | 10 | 19 | 5 | 0.3 | 1890 | 840 | 34000 | 40000 | |
| square | 6800DD | 10 | 19 | 5 | 0.3 | 1890 | 840 | 24000 | ||
| square | 6800VV | 10 | 19 | 5 | 0.3 | 1890 | 840 | 34000 | ||
| square | 6800ZZ | 10 | 19 | 5 | 0.3 | 1890 | 840 | 34000 | ||
| square | 6900 | 10 | 22 | 6 | 0.3 | 2970 | 1270 | 32000 | 38000 | |
| square | 6900DD | 10 | 22 | 6 | 0.3 | 2970 | 1270 | 22000 | ||
| square | 6900N | 10 | 22 | 6 | 0.3 | 2970 | 1270 | 32000 | 38000 | |
| square | 6900NR | 10 | 22 | 6 | 0.3 | 2970 | 1270 | 32000 | 38000 | |
| square | 6900VV | 10 | 22 | 6 | 0.3 | 2970 | 1270 | 32000 | ||
| square | 6900ZZ | 10 | 22 | 6 | 0.3 | 2970 | 1270 | 32000 | ||
| square | 6000 | 10 | 26 | 8 | 0.3 | 5050 | 1970 | 30000 | 36000 | |
| square | 6000DDU | 10 | 26 | 8 | 0.3 | 5050 | 1970 | 22000 | ||
| square | 6000N | 10 | 26 | 8 | 0.3 | 5050 | 1970 | 30000 | 36000 | |
| square | 6000NR | 10 | 26 | 8 | 0.3 | 5050 | 1970 | 30000 | 36000 | |
| square | 6000VV | 10 | 26 | 8 | 0.3 | 5050 | 1970 | 30000 | ||
| square | 6000ZZ | 10 | 26 | 8 | 0.3 | 5050 | 1970 | 30000 | ||
| square | 6200 | 10 | 30 | 9 | 0.6 | 5600 | 2390 | 28000 | 34000 | |
| square | 6200DDU | 10 | 30 | 9 | 0.6 | 5600 | 2390 | 18000 | ||
| square | 6200N | 10 | 30 | 9 | 0.6 | 5600 | 2390 | 28000 | 34000 | |
| square | 6200NR | 10 | 30 | 9 | 0.6 | 5600 | 2390 | 28000 | 34000 | |