Single-Direction Thrust Ball Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||
| d | D | T,T3 | T4 | r (min.) | Ca | C0a | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | 51100 | 10 | 24 | 9 | 0.3 | 10100 | 14000 | 6700 | 10000 | ||
| square | 51200 | 10 | 26 | 11 | 0.6 | 12800 | 17100 | 6000 | 9000 | ||
| square | 53200 | 10 | 26 | 11.6 | 0.6 | 12800 | 17100 | 6000 | 9000 | ||
| square | 53200U | 10 | 26 | 11.6 | 13 | 0.6 | 12800 | 17100 | 6000 | 9000 | |
| square | 51101 | 12 | 26 | 9 | 0.3 | 10400 | 15400 | 6700 | 10000 | ||
| square | 51201 | 12 | 28 | 11 | 0.6 | 13300 | 19000 | 5600 | 8500 | ||
| square | 53201 | 12 | 28 | 11.4 | 0.6 | 13300 | 19000 | 5600 | 8500 | ||
| square | 53201U | 12 | 28 | 11.4 | 13 | 0.6 | 13300 | 19000 | 5600 | 8500 | |
| square | 51102 | 15 | 28 | 9 | 0.3 | 10600 | 16800 | 6300 | 9500 | ||
| square | 51202 | 15 | 32 | 12 | 0.6 | 16700 | 24800 | 5000 | 7500 | ||
| square | 53202 | 15 | 32 | 13.3 | 0.6 | 16700 | 24800 | 5000 | 7500 | ||
| square | 53202U | 15 | 32 | 13.3 | 15 | 0.6 | 16700 | 24800 | 5000 | 7500 | |
| square | 51103 | 17 | 30 | 9 | 0.3 | 11400 | 19500 | 6000 | 9000 | ||
| square | 51203 | 17 | 35 | 12 | 0.6 | 17300 | 27300 | 4800 | 7500 | ||
| square | 53203 | 17 | 35 | 13.2 | 0.6 | 17300 | 27300 | 4800 | 7500 | ||
| square | 53203U | 17 | 35 | 13.2 | 15 | 0.6 | 17300 | 27300 | 4800 | 7500 | |
| square | 51104 | 20 | 35 | 10 | 0.3 | 15100 | 26600 | 5300 | 8000 | ||
| square | 51204 | 20 | 40 | 14 | 0.6 | 22500 | 37500 | 4300 | 6300 | ||
| square | 53204 | 20 | 40 | 14.7 | 0.6 | 22500 | 37500 | 4300 | 6300 | ||
| square | 53204U | 20 | 40 | 14.7 | 17 | 0.6 | 22500 | 37500 | 4300 | 6300 | |