Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||
| d | D | B | C | Cx (min.) | r (min.) | Cr | C0r | Grease | |||
| mm | mm | mm | mm | mm | mm | N | N | min-1 | |||
| square | RS-5008 | 40 | 68 | 38 | 37 | 0.4 | 0.6 | 98000 | 116000 | 2400 | |
| square | RS-5008NR | 40 | 68 | 38 | 37 | 0.4 | 0.6 | 98000 | 116000 | 2400 | |
| square | RS-5009 | 45 | 75 | 40 | 39 | 0.4 | 0.6 | 117000 | 144000 | 2200 | |
| square | RS-5009NR | 45 | 75 | 40 | 39 | 0.4 | 0.6 | 117000 | 144000 | 2200 | |
| square | RS-5010 | 50 | 80 | 40 | 39 | 0.4 | 0.6 | 123000 | 158000 | 2000 | |
| square | RS-5010NR | 50 | 80 | 40 | 39 | 0.4 | 0.6 | 123000 | 158000 | 2000 | |
| square | RS-5011 | 55 | 90 | 46 | 45 | 0.6 | 0.6 | 145000 | 193000 | 1800 | |
| square | RS-5011NR | 55 | 90 | 46 | 45 | 0.6 | 0.6 | 145000 | 193000 | 1800 | |
| square | RS-5012 | 60 | 95 | 46 | 45 | 0.6 | 0.6 | 152000 | 208000 | 1700 | |
| square | RS-5012NR | 60 | 95 | 46 | 45 | 0.6 | 0.6 | 152000 | 208000 | 1700 | |
| square | RS-5013 | 65 | 100 | 46 | 45 | 0.6 | 0.6 | 158000 | 224000 | 1600 | |
| square | RS-5013NR | 65 | 100 | 46 | 45 | 0.6 | 0.6 | 158000 | 224000 | 1600 | |
| square | RS-5014 | 70 | 110 | 54 | 53 | 0.6 | 0.6 | 211000 | 285000 | 1400 | |
| square | RS-5014NR | 70 | 110 | 54 | 53 | 0.6 | 0.6 | 211000 | 285000 | 1400 | |
| square | RS-5015 | 75 | 115 | 54 | 53 | 0.6 | 0.6 | 220000 | 305000 | 1400 | |
| square | RS-5015NR | 75 | 115 | 54 | 53 | 0.6 | 0.6 | 220000 | 305000 | 1400 | |
| square | RS-5016 | 80 | 125 | 60 | 59 | 0.6 | 0.6 | 310000 | 430000 | 1200 | |
| square | RS-5016NR | 80 | 125 | 60 | 59 | 0.6 | 0.6 | 310000 | 430000 | 1200 | |
| square | RS-5017 | 85 | 130 | 60 | 59 | 0.6 | 0.6 | 315000 | 445000 | 1200 | |
| square | RS-5017NR | 85 | 130 | 60 | 59 | 0.6 | 0.6 | 315000 | 445000 | 1200 | |