RS-5008NR Series

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
RS-5008NRS5 Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

RS-5008NR

Boundary Dimensions

d 40 mm Bore diameter
D 68 mm Outside diameter
B 38 mm Width
C 37 mm Width of outer ring
Cx (min.) 0.4 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 98000 N Basic dynamic load rating
C0r 116000 N Basic static load rating

Speeds

Grease 2400 min-1 Grease lubrication

Dimensions

doh 2.5 mm Diameter of oil hole
C1 28 mm Distance between two snap ring of the outer ring outside surface
S 4.5 mm Distance from outer ring side face to snap ring back face
D2 71.8 mm Outside diameter of snap ring
f 2 mm Width of snap ring

Abutment and Fillet Dimensions

da (min.) 43.5 mm Diameter of shaft abutment
Dx (min.) 77.5 mm Diameter of housing abutment

Mass

(approx.) 0.56 kg

Properties

Types NR: With Locating Ring
Design S5: Coating
Seals,Shields ( ): Shield on both sides
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Designations RS-5008NR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.