RS-5011

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

RS-5011

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
RS-5011S5
Display units

Designations

RS-5011

Boundary Dimensions

d 55 mm Bore diameter
D 90 mm Outside diameter
B 46 mm Width
C 45 mm Width of outer ring
Cx (min.) 0.6 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 145000 N Basic dynamic load rating
C0r 193000 N Basic static load rating

Speeds

Grease 1800 min-1 Grease lubrication

Dimensions

doh 3 mm Diameter of oil hole

Abutment and Fillet Dimensions

da (min.) 60 mm Diameter of shaft abutment

Mass

Mass approx. 1.17 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.