RS-5012 Series

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
RS-5012S5 Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

RS-5012

Boundary Dimensions

d 60 mm Bore diameter
D 95 mm Outside diameter
B 46 mm Width
C 45 mm Width of outer ring
Cx (min.) 0.6 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 152000 N Basic dynamic load rating
C0r 208000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication

Dimensions

doh 3 mm Diameter of oil hole

Abutment and Fillet Dimensions

da (min.) 65 mm Diameter of shaft abutment

Mass

(approx.) 1.25 kg

Properties

Types Without Locating Ring
Design S5: Coating
Seals,Shields ( ): Shield on both sides
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Designations RS-5012
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.