RS-5015NR Series

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
RS-5015NRS5 Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

RS-5015NR

Boundary Dimensions

d 75 mm Bore diameter
D 115 mm Outside diameter
B 54 mm Width
C 53 mm Width of outer ring
Cx (min.) 0.6 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 220000 N Basic dynamic load rating
C0r 305000 N Basic static load rating

Speeds

Grease 1400 min-1 Grease lubrication

Dimensions

doh 3 mm Diameter of oil hole
C1 42 mm Distance between two snap ring of the outer ring outside surface
S 5.5 mm Distance from outer ring side face to snap ring back face
D2 119.5 mm Outside diameter of snap ring
f 2.5 mm Width of snap ring

Abutment and Fillet Dimensions

da (min.) 80 mm Diameter of shaft abutment
Dx (min.) 126 mm Diameter of housing abutment

Mass

(approx.) 2 kg

Properties

Types NR: With Locating Ring
Design S5: Coating
Seals,Shields ( ): Shield on both sides
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Designations RS-5015NR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.