RS-5016NR

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

RS-5016NR

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
RS-5016NRS5
Display units

Designations

RS-5016NR

Boundary Dimensions

d 80 mm Bore diameter
D 125 mm Outside diameter
B 60 mm Width
C 59 mm Width of outer ring
Cx (min.) 0.6 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 310000 N Basic dynamic load rating
C0r 430000 N Basic static load rating

Speeds

Grease 1200 min-1 Grease lubrication

Dimensions

doh 3 mm Diameter of oil hole
C1 48 mm Distance between two snap ring of the outer ring outside surface
S 5.5 mm Distance from outer ring side face to snap ring back face
D2 129.5 mm Outside diameter of snap ring
f 2.5 mm Width of snap ring

Abutment and Fillet Dimensions

da (min.) 85 mm Diameter of shaft abutment
Dx (min.) 136 mm Diameter of housing abutment

Mass

Mass approx. 2.65 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.