RS-5016

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

RS-5016

Full Complement Cylindrical Roller Bearings Double-Row For Sheaves: Prelubricated type

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
RS-5016S5
Display units

Parts Number

RS-5016S5

Boundary Dimensions

d 80 mm Bore diameter
D 125 mm Outside diameter
B 60 mm Width
C 59 mm Width of outer ring
Cx (min.) 0.6 mm Chamfer dimension of the inner ring in the radial direction
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 310000 N Basic dynamic load rating
C0r 430000 N Basic static load rating

Speeds

Grease 1200 min-1 Grease lubrication

Dimensions

doh 3 mm Diameter of oil hole

Abutment and Fillet Dimensions

da (min.) 85 mm Diameter of shaft abutment

Mass

Mass approx. 2.65 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_FRFS_PT
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.