09062/09195

Inch Design Tapered Roller Bearings

09062/09195

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
09062/09195
09062R/09195R
Display units

Designations

09062/09195

Boundary Dimensions

d 15.875 mm Bore diameter
D 49.225 mm Outside diameter
T 19.845 mm Total width
B 21.539 mm Width of inner ring
C 14.288 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 0.8 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 46000 N Basic dynamic load rating
C0r 37000 N Basic static load rating

Speeds

Grease 8500 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Dimensions

a 10.7 mm Effective load center

Abutment and Fillet Dimensions

da 22 mm Diameter of shaft abutment
Da 42 mm Diameter of housing abutment
db 21.5 mm Diameter of shaft abutment
Db 44.5 mm Diameter of housing abutment
ra (max.) 0.8 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.27 Constant
Y0 1.2 Axial load Factors
Y1 2.3 Axial load Factors

Mass

Mass approx. 0.139 kg Mass approx.(Cone)
Mass approx. 0.065 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.