12580/12520

Inch Design Tapered Roller Bearings

12580/12520

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
12580R/12520R
Display units

Parts Number

12580R/12520R

Boundary Dimensions

d 20.638 mm Bore diameter
D 49.225 mm Outside diameter
T 19.845 mm Total width
B 19.845 mm Width of inner ring
C 15.875 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 44000 N Basic dynamic load rating
C0r 37000 N Basic static load rating

Speeds

Grease 8000 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Dimensions

a 12.9 mm Effective load center

Abutment and Fillet Dimensions

da 28.5 mm Diameter of shaft abutment
Da 42.5 mm Diameter of housing abutment
db 26 mm Diameter of shaft abutment
Db 45.5 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.32 Constant
Y0 1 Axial load Factors
Y1 1.9 Axial load Factors

Mass

Mass approx. 0.114 kg Mass approx.(Cone)
Mass approx. 0.067 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.