17580/17520

Inch Design Tapered Roller Bearings

17580/17520

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
17580/17520
17580R/17520R
Display units

Designations

17580/17520

Boundary Dimensions

d 15.875 mm Bore diameter
D 42.862 mm Outside diameter
T 16.67 mm Total width
B 16.67 mm Width of inner ring
C 13.495 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 33000 N Basic dynamic load rating
C0r 26300 N Basic static load rating

Speeds

Grease 9500 min-1 Grease lubrication
Oil (Oil-bath) 13000 min-1 Oil-bath lubrication

Dimensions

a 10.6 mm Effective load center

Abutment and Fillet Dimensions

da 23 mm Diameter of shaft abutment
Da 36.5 mm Diameter of housing abutment
db 21 mm Diameter of shaft abutment
Db 39 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.33 Constant
Y0 1 Axial load Factors
Y1 1.8 Axial load Factors

Mass

Mass approx. 0.075 kg Mass approx.(Cone)
Mass approx. 0.048 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.