A5069/A5144 Series

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
A5069/A5144 Inch Series Tapered Roller Bearings Add to Compare
You can use this service by registering as a member.
A5069R/A5144R Inch Series Tapered Roller Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

A5069/A5144

Boundary Dimensions

d 17.455 mm Bore diameter
D 36.525 mm Outside diameter
T 11.112 mm Total width
B 11.112 mm Width of inner ring
C 7.938 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 14300 N Basic dynamic load rating
C0r 11000 N Basic static load rating

Speeds

Grease 10000 min-1 Grease lubrication
Oil (Oil-bath) 14000 min-1 Oil-bath lubrication

Dimensions

a 8.9 mm Effective load center

Abutment and Fillet Dimensions

da 23.5 mm Diameter of shaft abutment
Da 30 mm Diameter of housing abutment
db 21.5 mm Diameter of shaft abutment
Db 33.5 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.49 Constant
Y0 0.68 Axial load Factors
Y1 1.2 Axial load Factors

Mass

CONE (approx.) 0.03 kg
CUP (approx.) 0.02 kg
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations A5069/A5144
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.