Thrust Cylindrical Roller Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | ||||||||||
| d | D | T,T3 | r (min.) | Ca | C0a | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | 35TMP14 | 35 | 80 | 32 | 1.1 | 95500 | 247000 | 1000 | 3000 | |
| square | 40TMP93 | 40 | 78 | 22 | 1 | 63000 | 194000 | 1200 | 3600 | |
| square | 45TMP11 | 45 | 65 | 14 | 0.6 | 33000 | 100000 | 1700 | 5000 | |
| square | 45TMP93 | 45 | 85 | 24 | 1 | 71000 | 233000 | 1100 | 3400 | |
| square | 50TMP93 | 50 | 95 | 27 | 1.1 | 113000 | 350000 | 1000 | 3000 | |
| square | 50TMP74 | 50 | 110 | 27 | 1.1 | 139000 | 470000 | 900 | 2800 | |
| square | 55TMP93 | 55 | 105 | 30 | 1.1 | 134000 | 450000 | 900 | 2600 | |
| square | 60TMP12 | 60 | 95 | 26 | 1 | 99000 | 325000 | 1000 | 3000 | |
| square | 60TMP93 | 60 | 110 | 30 | 1.1 | 139000 | 480000 | 850 | 2600 | |
| square | 65TMP12 | 65 | 100 | 27 | 1 | 110000 | 325000 | 950 | 2800 | |
| square | 65TMP93 | 65 | 115 | 30 | 1.1 | 145000 | 515000 | 850 | 2600 | |
| square | 70TMP93 | 70 | 125 | 34 | 1.1 | 191000 | 635000 | 750 | 2200 | |
| square | 70TMP74 | 70 | 150 | 36 | 2 | 259000 | 935000 | 670 | 2000 | |
| square | 75TMP11 | 75 | 100 | 19 | 1 | 63500 | 221000 | 1100 | 3400 | |
| square | 75TMP93 | 75 | 135 | 36 | 1.5 | 209000 | 735000 | 710 | 2200 | |
| square | 80TMP12 | 80 | 115 | 28 | 1 | 120000 | 420000 | 900 | 2600 | |
| square | 80TMP93 | 80 | 140 | 36 | 1.5 | 208000 | 740000 | 710 | 2000 | |
| square | 85TMP11 | 85 | 110 | 19 | 1 | 75000 | 298000 | 1100 | 3200 | |
| square | 85TMP12 | 85 | 125 | 31 | 1 | 151000 | 485000 | 800 | 2400 | |
| square | 85TMP93 | 85 | 150 | 39 | 1.5 | 257000 | 995000 | 630 | 1900 | |