Thrust Spherical Roller Bearings

Display units
| Designations | Boundary Dimensions | Basic Load Ratings | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||
| d | D | T,T3 | r (min.) | Ca | C0a | Oil (Oil-bath) | |||
| mm | mm | mm | mm | N | N | min-1 | |||
| square | 29412E | 60 | 130 | 42 | 1.5 | 330000 | 885000 | 2600 | |
| square | 29413E | 65 | 140 | 45 | 2 | 405000 | 1100000 | 2400 | |
| square | 29414E | 70 | 150 | 48 | 2 | 450000 | 1240000 | 2400 | |
| square | 29415E | 75 | 160 | 51 | 2 | 515000 | 1430000 | 2200 | |
| square | 29416E | 80 | 170 | 54 | 2.1 | 575000 | 1600000 | 2000 | |
| square | 29317E | 85 | 150 | 39 | 1.5 | 330000 | 1040000 | 2400 | |
| square | 29417E | 85 | 180 | 58 | 2.1 | 630000 | 1760000 | 1900 | |
| square | 29318E | 90 | 155 | 39 | 1.5 | 350000 | 1080000 | 2200 | |
| square | 29418E | 90 | 190 | 60 | 2.1 | 695000 | 1950000 | 1800 | |
| square | 29320E | 100 | 170 | 42 | 1.5 | 410000 | 1280000 | 2000 | |
| square | 29420E | 100 | 210 | 67 | 3 | 840000 | 2400000 | 1600 | |
| square | 29322E | 110 | 190 | 48 | 2 | 530000 | 1710000 | 1800 | |
| square | 29422E | 110 | 230 | 73 | 3 | 1010000 | 2930000 | 1500 | |
| square | 29324E | 120 | 210 | 54 | 2.1 | 645000 | 2100000 | 1600 | |
| square | 29424E | 120 | 250 | 78 | 4 | 1160000 | 3400000 | 1400 | |
| square | 29326E | 130 | 225 | 58 | 2.1 | 740000 | 2450000 | 1500 | |
| square | 29426E | 130 | 270 | 85 | 4 | 1330000 | 3900000 | 1200 | |
| square | 29328E | 140 | 240 | 60 | 2.1 | 840000 | 2810000 | 1400 | |
| square | 29428E | 140 | 280 | 85 | 4 | 1370000 | 4200000 | 1200 | |
| square | 29330E | 150 | 250 | 60 | 2.1 | 870000 | 2900000 | 1400 | |