ROBUST Series Ultra High-Speed Angular Contact Ball Bearings

| Designations | Boundary Dimensions | Basic Load Ratings | Speeds | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||
|
d |
D |
B |
r(min.) |
r1(min.) |
Cr |
C0r |
Grease |
Oil (Oil-air) |
|||
| mm | mm | mm | mm | mm | kN | kN | min-1 | min-1 | |||
| square | 6BSR10H | 6 | 17 | 6 | 0.3 | 0.15 | 1.71 | 0.425 | 166000 | 244000 | |
| square | 6BSR10S | 6 | 17 | 6 | 0.3 | 0.15 | 1.70 | 0.445 | 140000 | 192000 | |
| square | 6BSR10X | 6 | 17 | 6 | 0.3 | 0.15 | 2.71 | 0.425 | 192000 | 261000 | |
| square | 7BSR10H | 7 | 19 | 6 | 0.3 | 0.15 | 1.98 | 0.545 | 147000 | 216000 | |
| square | 7BSR10S | 7 | 19 | 6 | 0.3 | 0.15 | 1.98 | 0.570 | 124000 | 170000 | |
| square | 7BSR10X | 7 | 19 | 6 | 0.3 | 0.15 | 3.15 | 0.545 | 170000 | 231000 | |
| square | 8BSR10H | 8 | 22 | 7 | 0.3 | 0.15 | 2.91 | 0.800 | 127000 | 187000 | |
| square | 8BSR10S | 8 | 22 | 7 | 0.3 | 0.15 | 2.91 | 0.835 | 107000 | 147000 | |
| square | 8BSR10X | 8 | 22 | 7 | 0.3 | 0.15 | 4.60 | 0.800 | 147000 | 200000 | |
| square | 10BSR19H | 10 | 22 | 6 | 0.3 | 0.15 | 2.24 | 0.685 | 119000 | 175000 | |
| square | 10BSR19S | 10 | 22 | 6 | 0.3 | 0.15 | 2.24 | 0.715 | 100000 | 138000 | |
| square | 10BSR19X | 10 | 22 | 6 | 0.3 | 0.15 | 3.55 | 0.685 | 138000 | 188000 | |
| square | 10BSR10H | 10 | 26 | 8 | 0.3 | 0.15 | 3.80 | 1.13 | 106000 | 156000 | |
| square | 10BSR10S | 10 | 26 | 8 | 0.3 | 0.15 | 3.80 | 1.18 | 88900 | 123000 | |
| square | 10BSR10X | 10 | 26 | 8 | 0.3 | 0.15 | 6.05 | 1.13 | 123000 | 167000 | |
| square | 10BSR02H | 10 | 30 | 9 | 0.6 | 0.3 | 4.85 | 1.41 | 95000 | 140000 | |
| square | 10BSR02S | 10 | 30 | 9 | 0.6 | 0.3 | 4.85 | 1.48 | 80000 | 110000 | |
| square | 10BSR02X | 10 | 30 | 9 | 0.6 | 0.3 | 7.70 | 1.41 | 110000 | 150000 | |
| square | 12BSR19H | 12 | 24 | 6 | 0.3 | 0.15 | 2.46 | 0.815 | 106000 | 156000 | |
| square | 12BSR19S | 12 | 24 | 6 | 0.3 | 0.15 | 2.46 | 0.850 | 88900 | 123000 | |