For High-Rigidity Applications (NSKTAC C Series)

| Designations | Boundary Dimensions | Basic Load Ratings | Speeds | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | ||||||||||
|
d |
D |
B |
r(min.) |
r1(min.) |
Ca(1row) |
Grease |
Oil (Oil-air) |
|||
| mm | mm | mm | mm | mm | kN | min-1 | min-1 | |||
| square | 15TAC47C | 15 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | 9200 | |
| square | 15TAC47CDDG | 15 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | ||
| square | 15TAC47CV1V | 15 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | ||
| square | 17TAC47C | 17 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | 9200 | |
| square | 17TAC47CDDG | 17 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | ||
| square | 17TAC47CV1V | 17 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | ||
| square | 20TAC47C | 20 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | 9200 | |
| square | 20TAC47CDDG | 20 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | ||
| square | 20TAC47CV1V | 20 | 47 | 15 | 1 | 0.6 | 27.6 | 6900 | ||
| square | 25TAC62C | 25 | 62 | 15 | 1 | 0.6 | 36.0 | 5200 | 6900 | |
| square | 25TAC62CDDG | 25 | 62 | 15 | 1 | 0.6 | 36.0 | 5200 | ||
| square | 25TAC62CV1V | 25 | 62 | 15 | 1 | 0.6 | 36.0 | 5200 | ||
| square | 30TAC62C | 30 | 62 | 15 | 1 | 0.6 | 37.0 | 4900 | 6400 | |
| square | 30TAC62CDDG | 30 | 62 | 15 | 1 | 0.6 | 37.0 | 4900 | ||
| square | 30TAC72C | 30 | 72 | 19 | 1 | 0.6 | 39.0 | 4100 | 5800 | |
| square | 35TAC72C | 35 | 72 | 15 | 1 | 0.6 | 39.0 | 4100 | 5800 | |
| square | 35TAC72CDDG | 35 | 72 | 15 | 1 | 0.6 | 39.0 | 4100 | ||
| square | 40TAC72C | 40 | 72 | 15 | 1 | 0.6 | 40.0 | 4100 | 5500 | |
| square | 40TAC72CDDG | 40 | 72 | 15 | 1 | 0.6 | 40.0 | 4100 | ||
| square | 40TAC90C | 40 | 90 | 20 | 1 | 0.6 | 74.5 | 3500 | 4600 | |