100TAC29F

Angular Contact Thrust Ball Bearings (NSKTAC F Series)

100TAC29F

Angular Contact Thrust Ball Bearings (NSKTAC F Series)

Images shown are representations. Designs and specifications may differ from actual products.

Designations

100TAC29F

Boundary Dimensions

d 100 mm Bore diameter
D 140 mm Outside diameter
T 48 mm Inner Ring Width
C 24 mm Outer Ring Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 51.5 kN Basic Dynamic Load Rating
C0a 171 kN Basic Static Load Rating

Speeds

Grease 3800 min-1 Limiting Speed (EL-Preload)
Oil (Oil-air) 4200 min-1 Limiting Speed (EL-Preload)
Grease 3300 min-1 Limiting Speed (L-Preload)
Oil (Oil-air) 3600 min-1 Limiting Speed (L-Preload)

Dimensions

50° Contact Angle

Abutment and Fillet Dimensions

ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet
da 117 mm Diameter of Shaft Abutment
Da 134 mm Diameter of Housing Abutment

Performance

Pa 26.8 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 931N 871N/μm -5μm
L 3839N 1418N/μm -15μm

Additional information

4.9 g/brg Recommended Grease Quantities

Holes Dimensions

W 10 mm Oil Groove Width
m 4 Number of Holes
L 4 mm Notch Width

Mass

0.917 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_TAC_F
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.