110TAC29F

Angular Contact Thrust Ball Bearings (NSKTAC F Series)

110TAC29F

Angular Contact Thrust Ball Bearings (NSKTAC F Series)

Images shown are representations. Designs and specifications may differ from actual products.

Designations

110TAC29F

Boundary Dimensions

d 110 mm Bore diameter
D 150 mm Outside diameter
T 48 mm Inner Ring Width
C 24 mm Outer Ring Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 53.0 kN Basic Dynamic Load Rating
C0a 187 kN Basic Static Load Rating

Speeds

Grease 3500 min-1 Limiting Speed (EL-Preload)
Oil (Oil-air) 3800 min-1 Limiting Speed (EL-Preload)
Grease 3000 min-1 Limiting Speed (L-Preload)
Oil (Oil-air) 3300 min-1 Limiting Speed (L-Preload)

Dimensions

50° Contact Angle

Abutment and Fillet Dimensions

ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet
da 127 mm Diameter of Shaft Abutment
Da 144 mm Diameter of Housing Abutment

Performance

Pa 29.2 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 996N 944N/μm -5μm
L 4157N 1543N/μm -15μm

Additional information

5.3 g/brg Recommended Grease Quantities

Holes Dimensions

W 10 mm Oil Groove Width
m 4 Number of Holes
L 4 mm Notch Width

Mass

0.996 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_TAC_F
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.