120TAC29FMDBELP5A

Angular Contact Thrust Ball Bearings (NSKTAC F Series)
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

120TAC29FMDBELP5A

Boundary Dimensions

d 120 mm Bore diameter
D 165 mm Outside diameter
T 54 mm Inner Ring Width
C 27 mm Outer Ring Width
r(min.) 2 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Ca 78.5 kN Basic Dynamic Load Rating
C0a 223 kN Basic Static Load Rating

Speeds

Grease 3200 min-1 Limiting Speed (EL-Preload)
Oil (Oil-air) 3500 min-1 Limiting Speed (EL-Preload)
Grease 2800 min-1 Limiting Speed (L-Preload)
Oil (Oil-air) 3000 min-1 Limiting Speed (L-Preload)

Dimensions

50° Contact Angle

Abutment and Fillet Dimensions

ra(max.) 2 mm Radius of Shaft or Housing Fillet
rb(max.) 1 mm Radius of Shaft or Housing Fillet
da 139 mm Diameter of Shaft Abutment
Da 157 mm Diameter of Housing Abutment

Performance

Pa 35.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 1036N 989N/μm -5μm
L 4351N 1619N/μm -15μm

Additional information

7.0 g/brg Recommended Grease Quantities

Holes Dimensions

W 10 mm Oil Groove Width
m 4 Number of Holes
L 5 mm Notch Width

Mass

1.39 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_TAC_F
NSK Product Type Super Precision Bearing
Designations 120TAC29F
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.