70TAC20F

Angular Contact Thrust Ball Bearings (NSKTAC F Series)

70TAC20F

Angular Contact Thrust Ball Bearings (NSKTAC F Series)

Images shown are representations. Designs and specifications may differ from actual products.

Designations

70TAC20F

Boundary Dimensions

d 70 mm Bore diameter
D 110 mm Outside diameter
T 48 mm Inner Ring Width
C 24 mm Outer Ring Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 46.0 kN Basic Dynamic Load Rating
C0a 127 kN Basic Static Load Rating

Speeds

Grease 5000 min-1 Limiting Speed (EL-Preload)
Oil (Oil-air) 5600 min-1 Limiting Speed (EL-Preload)
Grease 4300 min-1 Limiting Speed (L-Preload)
Oil (Oil-air) 4800 min-1 Limiting Speed (L-Preload)

Dimensions

50° Contact Angle

Abutment and Fillet Dimensions

ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet
da 87 mm Diameter of Shaft Abutment
Da 104 mm Diameter of Housing Abutment

Performance

Pa 20.2 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 648N 641N/μm -5μm
L 2814N 1062N/μm -15μm

Additional information

3.7 g/brg Recommended Grease Quantities

Holes Dimensions

W 10 mm Oil Groove Width
m 4 Number of Holes
L 4 mm Notch Width

Mass

0.678 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_TAC_F
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.