90TAC20F Series

Angular Contact Thrust Ball Bearings (NSKTAC F Series)
Images shown are representations. Designs and specifications may differ from actual products.

Designations

90TAC20F

Boundary Dimensions

d 90 mm Bore diameter
D 140 mm Outside diameter
T 60 mm Inner Ring Width
C 30 mm Outer Ring Width
r(min.) 1.5 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Ca 73.0 kN Basic Dynamic Load Rating
C0a 213 kN Basic Static Load Rating

Speeds

Grease 3900 min-1 Limiting Speed (EL-Preload)
Oil (Oil-air) 4300 min-1 Limiting Speed (EL-Preload)
Grease 3400 min-1 Limiting Speed (L-Preload)
Oil (Oil-air) 3700 min-1 Limiting Speed (L-Preload)

Dimensions

50° Contact Angle

Abutment and Fillet Dimensions

ra(max.) 1.5 mm Radius of Shaft or Housing Fillet
rb(max.) 1 mm Radius of Shaft or Housing Fillet
da 110 mm Diameter of Shaft Abutment
Da 131 mm Diameter of Housing Abutment

Performance

Pa 34.5 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 847N 778N/μm -5μm
L 3428N 1254N/μm -15μm

Additional information

7.1 g/brg Recommended Grease Quantities

Holes Dimensions

W 12 mm Oil Groove Width
m 4 Number of Holes
L 5 mm Notch Width

Mass

1.39 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_TAC_F
NSK Product Type Super Precision Bearing
Designations 90TAC20F
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.