190TAC29D+L

Double-Direction Angular Contact Thrust Ball Bearings (NSKTAC D Series )

190TAC29D+L

Double-Direction Angular Contact Thrust Ball Bearings (NSKTAC D Series )

Grouped product items
Parts Number
190TAC29DMYPN7+LC6
190TAC29DMYPN7+LC7
190TAC29DMYPN7+LC8

Designations

190TAC29D+L

Boundary Dimensions

d 190 mm Bore diameter
D 260 mm Outside diameter
T 84 mm Inner Ring Width
C 42 mm Outer Ring Width
r(min.) 2 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Ca 203 kN Basic Dynamic Load Rating
C0a 695 kN Basic Static Load Rating

Speeds

Grease 2000 min-1 Limiting Speed (C6-Preload)
Oil (Oil-air) 2300 min-1 Limiting Speed (C6-Preload)
Grease 1700 min-1 Limiting Speed (C7-Preload)
Oil (Oil-air) 2000 min-1 Limiting Speed (C7-Preload)
Grease 1400 min-1 Limiting Speed (C8-Preload)
Oil (Oil-air) 1700 min-1 Limiting Speed (C8-Preload)

Dimensions

60° Contact Angle

Abutment and Fillet Dimensions

ra(max.) 2 mm Radius of Shaft or Housing Fillet
rb(max.) 1 mm Radius of Shaft or Housing Fillet
da 217 mm Diameter of Shaft Abutment
Da 247 mm Diameter of Housing Abutment

Performance

Pa 428 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
C6 1102N 1508N/μm -3μm
C7 4617N 2439N/μm -10μm
C8 10284N 3198N/μm -18μm

Additional information

47 g/brg Recommended Grease Quantities

Mass

11.0 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACTBB_TAC_D
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.