High-Speed Angular Contact Thrust Ball Bearings (NSK ROBUST Series)

| Designations | Boundary Dimensions | Basic Load Ratings | Speeds | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Limiting Speeds | |||||||||||
|
d |
D |
2B |
r(min.) |
r1(min.) |
Ca |
C0a |
Grease |
Oil (Oil-air) |
|||
| mm | mm | mm | mm | mm | kN | kN | min-1 | min-1 | |||
| square | 50BAR10E | 50 | 80 | 28.5 | 1 | 0.6 | 14.7 | 27.7 | 12400 | 15700 | |
| square | 50BAR10H | 50 | 80 | 28.5 | 1 | 0.6 | 14.7 | 26.5 | 13100 | 16200 | |
| square | 50BTR10E | 50 | 80 | 28.5 | 1 | 0.6 | 17.4 | 31.5 | 10800 | 14000 | |
| square | 50BTR10H | 50 | 80 | 28.5 | 1 | 0.6 | 17.4 | 30.0 | 11600 | 14700 | |
| square | 55BAR10E | 55 | 90 | 33 | 1.1 | 0.6 | 18.2 | 35.0 | 11100 | 14100 | |
| square | 55BAR10H | 55 | 90 | 33 | 1.1 | 0.6 | 18.2 | 33.5 | 11800 | 14500 | |
| square | 55BTR10E | 55 | 90 | 33 | 1.1 | 0.6 | 21.6 | 40.0 | 9700 | 12600 | |
| square | 55BTR10H | 55 | 90 | 33 | 1.1 | 0.6 | 21.6 | 38.0 | 10400 | 13200 | |
| square | 60BAR10E | 60 | 95 | 33 | 1.1 | 0.6 | 18.9 | 38.0 | 10400 | 13200 | |
| square | 60BAR10H | 60 | 95 | 33 | 1.1 | 0.6 | 18.9 | 36.5 | 11000 | 13600 | |
| square | 60BTR10E | 60 | 95 | 33 | 1.1 | 0.6 | 22.4 | 43.5 | 9100 | 11800 | |
| square | 60BTR10H | 60 | 95 | 33 | 1.1 | 0.6 | 22.4 | 41.5 | 9700 | 12300 | |
| square | 65BAR10E | 65 | 100 | 33 | 1.1 | 0.6 | 19.5 | 41.5 | 9700 | 12400 | |
| square | 65BAR10H | 65 | 100 | 33 | 1.1 | 0.6 | 19.5 | 39.5 | 10400 | 12800 | |
| square | 65BTR10E | 65 | 100 | 33 | 1.1 | 0.6 | 23.1 | 47.0 | 8500 | 11100 | |
| square | 65BTR10H | 65 | 100 | 33 | 1.1 | 0.6 | 23.1 | 45.0 | 9100 | 11600 | |
| square | 70BAR10E | 70 | 110 | 36 | 1.1 | 0.6 | 26.9 | 55.0 | 8900 | 11400 | |
| square | 70BAR10H | 70 | 110 | 36 | 1.1 | 0.6 | 26.9 | 53.0 | 9500 | 11700 | |
| square | 70BTR10E | 70 | 110 | 36 | 1.1 | 0.6 | 32.0 | 63.0 | 7800 | 10200 | |
| square | 70BTR10H | 70 | 110 | 36 | 1.1 | 0.6 | 32.0 | 60.0 | 8400 | 10600 | |