N1006MR1KR

Single-Row Cylindrical Roller Bearings

N1006MR1KR

Single-Row Cylindrical Roller Bearings

Parts Number
N1006MR1KRCC0P5

Parts Number

N1006MR1KRCC0P5

Boundary Dimensions

d 30 mm Bore diameter
D 55 mm Outside diameter
B 13 mm Width
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 19.7 kN Basic Dynamic Load Rating
C0r 19.6 kN Basic Static Load Rating

Speeds

Grease 19000 min-1 Limiting Speed
Oil (Oil-air) 31000 min-1 Limiting Speed

Dimensions

Ew 48.5 mm Roller Circumscribed Circle Diameters
s Axial displacement refers the allowable amount that the outer and inner rings may move from their normal positions in the axial direction. 1.1 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 35 mm Diameter of Shaft Abutment
d1a(min.) 36 mm Diameter of Shaft Abutment
Da(min.) 49 mm Diameter of Housing Abutment
Da(max.) 51 mm Diameter of Housing Abutment
ra(max.) 0.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 15 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 5 μm Clearance in Bearings with Cylindrical Bores
CC1(max.) 25 μm Clearance in Bearings with Tapered Bores
CC1(min.) 10 μm Clearance in Bearings with Tapered Bores
CC0(max.) 15 μm Clearance in Bearings with Tapered Bores
CC0(min.) 8 μm Clearance in Bearings with Tapered Bores
CC9(max.) Clearance CC9 applicale to cylindrical roller bearings with tapered bores in ISO Tolerance Classes 5 and 4. 10 μm Clearance in Bearings with Tapered Bores
CC9(min.) Clearance CC9 applicale to cylindrical roller bearings with tapered bores in ISO Tolerance Classes 5 and 4. 5 μm Clearance in Bearings with Tapered Bores
0.4 g/brg Recommended Grease Quantities

Mass

0.135 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_SR_N
NSK Product Type Super Precision Bearing
Designations N1006MR1KR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.