QJ213 Series

Four-Point Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
QJ213M Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
QJ213MC3 Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
QJ213MC4 Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

QJ213

Boundary Dimensions

d 65 mm Bore diameter
D 120 mm Outside diameter
B 23 mm Width
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 107000 N Basic dynamic load rating
C0a 179000 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 6000 min-1 Oil-bath lubrication

Dimensions

a0 64.8 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 74 mm Diameter of shaft abutment
Da (max.) 111 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 1.2 kg

Properties

Contact angle ( ): about 35°
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_FP
NSK Product Type Bearing
Designations QJ213
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.