QJ216MC3

Four-Point Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

QJ216MC3

Boundary Dimensions

d 80 mm Bore diameter
D 140 mm Outside diameter
B 26 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 136000 N Basic dynamic load rating
C0a 236000 N Basic static load rating

Speeds

Grease 3600 min-1 Grease lubrication
Oil (Oil-bath) 5000 min-1 Oil-bath lubrication

Dimensions

a0 77 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 90 mm Diameter of shaft abutment
Da (max.) 130 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 1.85 kg

Properties

Contact angle ( ): about 35°
Cage M: Machined brass cage
Axial Internal Clearance C3
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_FP
NSK Product Type Bearing
Designations QJ216
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.