QJ222MC4

Four-Point Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

QJ222MC4

Boundary Dimensions

d 110 mm Bore diameter
D 200 mm Outside diameter
B 38 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 259000 N Basic dynamic load rating
C0a 490000 N Basic static load rating

Speeds

Grease 2600 min-1 Grease lubrication
Oil (Oil-bath) 3400 min-1 Oil-bath lubrication

Dimensions

a0 108.5 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 122 mm Diameter of shaft abutment
Da (max.) 188 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 5.6 kg

Properties

Contact angle ( ): about 35°
Cage M: Machined brass cage
Axial Internal Clearance C4
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_FP
NSK Product Type Bearing
Designations QJ222
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.