QJ224 Series

Four-Point Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
QJ224M Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
QJ224MC3 Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
QJ224MC4 Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

QJ224

Boundary Dimensions

d 120 mm Bore diameter
D 215 mm Outside diameter
B 40 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 291000 N Basic dynamic load rating
C0a 585000 N Basic static load rating

Speeds

Grease 2400 min-1 Grease lubrication
Oil (Oil-bath) 3200 min-1 Oil-bath lubrication

Dimensions

a0 117.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 132 mm Diameter of shaft abutment
Da (max.) 203 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 6.9 kg

Properties

Contact angle ( ): about 35°
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_FP
NSK Product Type Bearing
Designations QJ224
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.