QJ316 Series

Four-Point Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
QJ316M Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
QJ316MC3 Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
QJ316MC4 Four-Point Contact Ball Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

QJ316

Boundary Dimensions

d 80 mm Bore diameter
D 170 mm Outside diameter
B 39 mm Width
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 223000 N Basic dynamic load rating
C0a 360000 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 4300 min-1 Oil-bath lubrication

Dimensions

a0 87.5 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 92 mm Diameter of shaft abutment
Da (max.) 158 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 4.6 kg

Properties

Contact angle ( ): about 35°
Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_FP
NSK Product Type Bearing
Designations QJ316
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.