QJ324M

Four-Point Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

QJ324M

Boundary Dimensions

d 120 mm Bore diameter
D 260 mm Outside diameter
B 55 mm Width
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 395000 N Basic dynamic load rating
C0a 835000 N Basic static load rating

Speeds

Grease 2000 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Dimensions

a0 133 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 134 mm Diameter of shaft abutment
Da (max.) 246 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 15.4 kg

Properties

Contact angle ( ): about 35°
Cage M: Machined brass cage
Axial Internal Clearance (CN)
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_FP
NSK Product Type Bearing
Designations QJ324
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.