R144 Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
R144MC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Add to Compare
You can use this service by registering as a member.
R144MC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

R144

Boundary Dimensions

d 3.175 mm Bore diameter
D 6.35 mm Outside diameter
B 2.38 mm Width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 310 N Basic dynamic load rating
C0r 95 N Basic static load rating

Speeds

Grease 67000 min-1 Grease lubrication
Oil (Oil-bath) 80000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 4 mm Diameter of shaft abutment
Da (max.) 5.5 mm Diameter of housing abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 1 mm Ball Diameter

Mass

(approx.) 0.00025 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R144 310 95 67000 80000 7 1 0.03937 0.00025

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R144
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.