R166MC3

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
R166MC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Tap the image to enlarge it.
Display units

Parts Number

R166MC3

Boundary Dimensions

d 4.762 mm Bore diameter
D 9.525 mm Outside diameter
B 3.175 mm Width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 780 N Basic dynamic load rating
C0r 270 N Basic static load rating

Speeds

Grease 50000 min-1 Grease lubrication
Oil (Oil-bath) 60000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 5.6 mm Diameter of shaft abutment
Da (max.) 8.7 mm Diameter of housing abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00081 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC3
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R166 780 270 ANSI/ABEC 1 50000 60000 8 1.588 0.06252 0.00081

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R166
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.