R188

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

R188MC3

Boundary Dimensions

d 6.35 mm Bore diameter
D 12.7 mm Outside diameter
B 3.175 mm Width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 1190 N Basic dynamic load rating
C0r 440 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication
Oil (Oil-bath) 50000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 7.6 mm Diameter of shaft abutment
Da (max.) 11.5 mm Diameter of housing abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 2 mm Ball Diameter

Mass

(approx.) 0.00153 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R188 1190 440 ANSI/ABEC 1 40000 50000 8 2 0.07874 0.00153

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R188
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.