R2-6 Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
R2-6MC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Add to Compare
You can use this service by registering as a member.
R2-6MC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

R2-6

Boundary Dimensions

d 3.175 mm Bore diameter
D 9.525 mm Outside diameter
B 2.779 mm Width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 705 N Basic dynamic load rating
C0r 225 N Basic static load rating

Speeds

Grease 53000 min-1 Grease lubrication
Oil (Oil-bath) 63000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 4.4 mm Diameter of shaft abutment
Da (max.) 8.3 mm Diameter of housing abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00096 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R2-6 705 225 53000 63000 7 1.588 0.06252 0.00096

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R2-6
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.