R2-6ZZSMC3

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
R2-6ZZSMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Tap the image to enlarge it.
Display units

Parts Number

R2-6ZZSMC3

Boundary Dimensions

d 3.175 mm Bore diameter
D 9.525 mm Outside diameter
B 3.571 mm Width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 705 N Basic dynamic load rating
C0r 225 N Basic static load rating

Speeds

Grease 53000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 4.6 mm Diameter of shaft abutment
Db (max.) 8.2 mm Diameter of housing abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00113 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Radial Internal Clearance MC3
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R2-6ZZS 705 225 ANSI/ABEC 1 53000 7 1.588 0.06252 0.00113

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R2-6ZZS
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.