R2MC5

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
R2MC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Tap the image to enlarge it.
Display units

Parts Number

R2MC5

Boundary Dimensions

d 3.175 mm Bore diameter
D 9.525 mm Outside diameter
B 3.967 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 695 N Basic dynamic load rating
C0r 218 N Basic static load rating

Speeds

Grease 56000 min-1 Grease lubrication
Oil (Oil-bath) 67000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 5.2 mm Diameter of shaft abutment
Da (max.) 7.5 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00136 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC5
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R2 695 218 ANSI/ABEC 1 56000 67000 7 1.588 0.06252 0.00136

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R2
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.