R4AAMC3

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
R4AAMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series
Tap the image to enlarge it.
Display units

Parts Number

R4AAMC3

Boundary Dimensions

d 6.35 mm Bore diameter
D 19.05 mm Outside diameter
B 5.558 mm Width
r (min.) 0.4 mm Chamfer dimension

Basic Load Ratings

Cr 2880 N Basic dynamic load rating
C0r 885 N Basic static load rating

Speeds

Grease 36000 min-1 Grease lubrication
Oil (Oil-bath) 43000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 9.4 mm Diameter of shaft abutment
Da (max.) 16 mm Diameter of housing abutment
ra (max.) 0.4 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 3.5 mm Ball Diameter

Mass

(approx.) 0.00748 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC3
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
R4AA 2880 885 ANSI/ABEC 1 36000 43000 7 3.5 0.137795 0.00748

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID
NSK Product Type Bearing
Designations R4AA
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.