磁電機滾珠軸承

Display units
| 設計名稱 | 邊界尺寸 | 基本額定載荷 | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 限制速度 | |||||||||||
| d | D | B,C,T | r (min.) | r1 (min.) | Cr | C0r | Grease | Oil (Oil-bath) | |||
| mm | mm | mm | mm | mm | N | N | min-1 | min-1 | |||
| square | E4 | 4 | 16 | 5 | 0.15 | 0.1 | 1820 | 289 | 34000 | 40000 | |
| square | EN4 | 4 | 16 | 5 | 0.15 | 0.1 | 1820 | 289 | 34000 | 40000 | |
| square | E5 | 5 | 16 | 5 | 0.15 | 0.1 | 1820 | 289 | 34000 | 40000 | |
| square | EN5 | 5 | 16 | 5 | 0.15 | 0.1 | 1820 | 289 | 34000 | 40000 | |
| square | E6 | 6 | 21 | 7 | 0.3 | 0.15 | 2740 | 445 | 30000 | 36000 | |
| square | EN6 | 6 | 21 | 7 | 0.3 | 0.15 | 2740 | 445 | 30000 | 36000 | |
| square | E7 | 7 | 22 | 7 | 0.3 | 0.15 | 2740 | 445 | 30000 | 36000 | |
| square | EN7 | 7 | 22 | 7 | 0.3 | 0.15 | 2740 | 445 | 30000 | 36000 | |
| square | E8 | 8 | 24 | 7 | 0.3 | 0.15 | 3750 | 650 | 28000 | 34000 | |
| square | EN8 | 8 | 24 | 7 | 0.3 | 0.15 | 3750 | 650 | 28000 | 34000 | |
| square | E9 | 9 | 28 | 8 | 0.3 | 0.15 | 5000 | 880 | 24000 | 30000 | |
| square | EN9 | 9 | 28 | 8 | 0.3 | 0.15 | 5000 | 880 | 24000 | 30000 | |
| square | E10 | 10 | 28 | 8 | 0.3 | 0.15 | 5000 | 880 | 24000 | 30000 | |
| square | EN10 | 10 | 28 | 8 | 0.3 | 0.15 | 5000 | 880 | 24000 | 30000 | |
| square | E11 | 11 | 32 | 7 | 0.3 | 0.15 | 4850 | 845 | 22000 | 26000 | |
| square | EN11 | 11 | 32 | 7 | 0.3 | 0.15 | 4850 | 845 | 22000 | 26000 | |
| square | E12 | 12 | 32 | 7 | 0.3 | 0.15 | 4850 | 845 | 22000 | 26000 | |
| square | EN12 | 12 | 32 | 7 | 0.3 | 0.15 | 4850 | 845 | 22000 | 26000 | |
| square | E13 | 13 | 30 | 7 | 0.3 | 0.15 | 4850 | 845 | 22000 | 26000 | |
| square | EN13 | 13 | 30 | 7 | 0.3 | 0.15 | 4850 | 845 | 22000 | 26000 | |