雙排推力角滾珠球軸承 (NSKTAC D 系列)

| Designations | 邊界尺寸 | 基本額定載荷 | Speeds | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 限制速度 | ||||||||||||
|
d |
D |
T |
C |
r(min.) |
r1(min.) |
Ca |
C0a |
Grease |
Oil (Oil-air) |
|||
| mm | mm | mm | mm | mm | mm | kN | kN | min-1 | min-1 | |||
| square | 140TAC20X+L | 140 | 210 | 84 | 42 | 2 | 1 | 183 | 525 | 2600 | 2900 | |
| square | 150TAC29D+L | 150 | 210 | 72 | 36 | 2 | 1 | 146 | 465 | 2500 | 2800 | |
| square | 150TAC20X+L | 150 | 225 | 90 | 45 | 2.1 | 1.1 | 216 | 620 | 2400 | 2700 | |
| square | 160TAC29D+L | 160 | 220 | 72 | 36 | 2 | 1 | 149 | 490 | 2400 | 2700 | |
| square | 160TAC20X+L | 160 | 240 | 96 | 48 | 2.1 | 1.1 | 233 | 685 | 2300 | 2500 | |
| square | 170TAC29D+L | 170 | 230 | 72 | 36 | 2 | 1 | 152 | 520 | 2300 | 2500 | |
| square | 170TAC20X+L | 170 | 260 | 108 | 54 | 2.1 | 1.1 | 274 | 810 | 2100 | 2400 | |
| square | 180TAC29D+L | 180 | 250 | 84 | 42 | 2 | 1 | 199 | 655 | 2100 | 2400 | |
| square | 180TAC20X+L | 180 | 280 | 120 | 60 | 2.1 | 1.1 | 355 | 1020 | 2000 | 2200 | |
| square | 190TAC29D+L | 190 | 260 | 84 | 42 | 2 | 1 | 203 | 695 | 2000 | 2300 | |
| square | 190TAC20D+L | 190 | 290 | 120 | 60 | 2.1 | 1.1 | 360 | 1060 | 1900 | 2100 | |
| square | 200TAC29D+L | 200 | 280 | 96 | 48 | 2.1 | 1.1 | 257 | 855 | 1900 | 2100 | |
| square | 200TAC20D+L | 200 | 310 | 132 | 66 | 2.1 | 1.1 | 395 | 1180 | 1800 | 2000 | |
| square | 220TAC29D+L | 220 | 300 | 96 | 48 | 2.1 | 1.1 | 265 | 930 | 1800 | 2000 | |
| square | 220TAC20D+L | 220 | 340 | 144 | 72 | 2.1 | 1.1 | 455 | 1390 | 1600 | 1800 | |
| square | 240TAC29D+L | 240 | 320 | 96 | 48 | 2.1 | 1.1 | 268 | 980 | 1700 | 1800 | |
| square | 240TAC20D+L | 240 | 360 | 144 | 72 | 3 | 1.1 | 455 | 1450 | 1500 | 1700 | |
| square | 260TAC29D+L | 260 | 360 | 120 | 60 | 2.1 | 1.1 | 395 | 1390 | 1500 | 1700 | |
| square | 260TAC20D+L | 260 | 400 | 164 | 82 | 4 | 1.5 | 550 | 1890 | 1400 | 1600 | |
| square | 280TAC29D+L | 280 | 380 | 120 | 60 | 2.1 | 1.1 | 400 | 1470 | 1400 | 1600 | |