UC203-011D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC203-011D1

Included products

Bearing UC203-011D1 Bearing

Nominal Dimensions

d 17.462 mm Bore diameter
D 47 mm Outside diameter
B,B4 31 mm Width of inner ring
C 17 mm Outer ring width
r(min.) 0.6 mm Chamfer dimension
S1 18.3 mm Distance from locking device side face to raceway centre
G 4.5 mm Distance face to thread centre
ds No.10-32UNF Set screw
Ca 3.8 mm Distance from oil hole centre to raceway centre
d4 29.6 mm Outside diameter of inner ring

Basic Load Ratings

Cr 12.8 kN Basic dynamic load rating
C0r 6.65 kN Basic static load rating

Mass

Mass approx. 0.18 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC203-011D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.