UC205-100D1

Set Screw Type
Tap the image to enlarge it.

Designations

UC205-100D1

Included products

Bearing UC205-100D1 Bearing

Nominal Dimensions

d 25.4 mm Bore diameter
D 52 mm Outside diameter
B,B4 34.1 mm Width of inner ring
C 17 mm Outer ring width
r(min.) 1 mm Chamfer dimension
S1 19.8 mm Distance from locking device side face to raceway centre
G 5 mm Distance face to thread centre
ds No.10-35UNF Set screw
Ca 4 mm Distance from oil hole centre to raceway centre
d4 33.9 mm Outside diameter of inner ring

Basic Load Ratings

Cr 14 kN Basic dynamic load rating
C0r 7.85 kN Basic static load rating

Mass

Mass approx. 0.2 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC205-100D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.