UC209D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC209D1

Included products

Bearing UC209D1 Bearing

Nominal Dimensions

d 45 mm Bore diameter
D 85 mm Outside diameter
B,B4 49.2 mm Width of inner ring
C 22 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
S1 30.2 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds M 8×1 Set screw
Ca 6.1 mm Distance from oil hole centre to raceway centre
d4 57.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 32.5 kN Basic dynamic load rating
C0r 20.4 kN Basic static load rating

Mass

Mass approx. 0.68 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC209D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.