UC305-015D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC305-015D1

Included products

Bearing UC305-015D1 Bearing

Nominal Dimensions

d 23.812 mm Bore diameter
D 62 mm Outside diameter
B,B4 38 mm Width of inner ring
C 20 mm Outer ring width
r(min.) 1.5 mm Chamfer dimension
S1 23 mm Distance from locking device side face to raceway centre
G 6 mm Distance face to thread centre
ds 1/4-29UNF Set screw
Ca 5 mm Distance from oil hole centre to raceway centre
d4 36.8 mm Outside diameter of inner ring

Basic Load Ratings

Cr 21.2 kN Basic dynamic load rating
C0r 10.9 kN Basic static load rating

Mass

Mass approx. 0.36 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC305-015D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.