UC307-105D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC307-105D1

Included products

Bearing UC307-105D1 Bearing

Nominal Dimensions

d 33.338 mm Bore diameter
D 80 mm Outside diameter
B,B4 48 mm Width of inner ring
C 25 mm Outer ring width
r(min.) 2 mm Chamfer dimension
S1 29 mm Distance from locking device side face to raceway centre
G 8 mm Distance face to thread centre
ds 5/16-25UNF Set screw
Ca 5.7 mm Distance from oil hole centre to raceway centre
d4 49.4 mm Outside diameter of inner ring

Basic Load Ratings

Cr 33.5 kN Basic dynamic load rating
C0r 19.1 kN Basic static load rating

Mass

Mass approx. 0.73 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC307-105D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.