UC309-112D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC309-112D1

Included products

Bearing UC309-112D1 Bearing

Nominal Dimensions

d 44.45 mm Bore diameter
D 100 mm Outside diameter
B,B4 57 mm Width of inner ring
C 29 mm Outer ring width
r(min.) 2 mm Chamfer dimension
S1 35 mm Distance from locking device side face to raceway centre
G 10 mm Distance face to thread centre
ds 3/8-26UNF Set screw
Ca 7.1 mm Distance from oil hole centre to raceway centre
d4 63.5 mm Outside diameter of inner ring

Basic Load Ratings

Cr 53 kN Basic dynamic load rating
C0r 32 kN Basic static load rating

Mass

Mass approx. 1.3 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC309-112D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.