The store will not work correctly when cookies are disabled.
|
|
|
Tap the image to enlarge it. |
Designations
Included products
Nominal Dimensions
|
d
|
47.625 |
mm |
Bore diameter |
|
D
|
110 |
mm |
Outside diameter |
|
B,B4
|
61 |
mm |
Width of inner ring |
|
C
|
32 |
mm |
Outer ring width |
|
r(min.)
|
2.5 |
mm |
Chamfer dimension |
|
S1
|
39 |
mm |
Distance from locking device side face to raceway centre |
|
G
|
12 |
mm |
Distance face to thread centre |
|
ds
|
1/2-20UNF |
|
Set screw |
|
Ca
|
7.9 |
mm |
Distance from oil hole centre to raceway centre |
|
d4
|
70.6 |
mm |
Outside diameter of inner ring |
Basic Load Ratings
|
Cr
|
62 |
kN |
Basic dynamic load rating |
|
C0r
|
38.5 |
kN |
Basic static load rating |
Mass
|
Mass approx.
|
1.77 |
kg |
Mass approx. |
|
More Information
| NSK Product Type |
Bearing Unit Bearing |
| Designations |
UC310-114D1 |
Copyright © 2013-present Magento, Inc. All rights reserved.