UC310D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC310D1

Included products

Bearing UC310D1 Bearing

Nominal Dimensions

d 50 mm Bore diameter
D 110 mm Outside diameter
B,B4 61 mm Width of inner ring
C 32 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 39 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds M12×1.5 Set screw
Ca 7.9 mm Distance from oil hole centre to raceway centre
d4 70.6 mm Outside diameter of inner ring

Basic Load Ratings

Cr 62 kN Basic dynamic load rating
C0r 38.5 kN Basic static load rating

Mass

Mass approx. 1.68 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC310D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.