UC311-200D1 X AS3S

Set Screw Type
Tap the image to enlarge it.

Designations

UC311-200D1

Included products

Bearing UC311-200D1 Bearing

Nominal Dimensions

d 50.8 mm Bore diameter
D 120 mm Outside diameter
B,B4 66 mm Width of inner ring
C 34 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 41 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds 1/2-20UNF Set screw
Ca 8.5 mm Distance from oil hole centre to raceway centre
d4 76.6 mm Outside diameter of inner ring

Basic Load Ratings

Cr 71.5 kN Basic dynamic load rating
C0r 45 kN Basic static load rating

Mass

Mass approx. 2.26 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC311-200D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.