UC312-207D1 Series

Set Screw Type
Tap the image to enlarge it.

Designations

UC312-207D1

Included products

Bearing UC312-207D1 Bearing

Nominal Dimensions

d 61.912 mm Bore diameter
D 130 mm Outside diameter
B,B4 71 mm Width of inner ring
C 36 mm Outer ring width
r(min.) 2.5 mm Chamfer dimension
S1 45 mm Distance from locking device side face to raceway centre
G 12 mm Distance face to thread centre
ds 1/2-22UNF Set screw
Ca 9 mm Distance from oil hole centre to raceway centre
d4 82.7 mm Outside diameter of inner ring

Basic Load Ratings

Cr 82 kN Basic dynamic load rating
C0r 52 kN Basic static load rating

Mass

Mass approx. 2.5 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Designations UC312-207D1
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.